Knowledge Search
Download document () of 20
We make what matters work*

LBNEC4

Eaton Crouse-Hinds series Condulet LBNEC mogul pulling elbow, Rigid/IMC, Copper-free aluminum, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet LBNEC mogul pulling elbow
Catalog Number
LBNEC4
UPC
662277004930
Product Length/Depth
9.66 in
Product Height
3.53 in
Product Width
2.5 in
Product Weight
1.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Conduit type
Rigid/IMC
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.