Knowledge Search
Download document () of 20
We make what matters work*

LCC010

Eaton Crouse-Hinds series LCC cable tray conduit clamp, Cast iron, 4", For use with outside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCC cable tray conduit clamp
Catalog Number
LCC010
UPC
782274128726
Product Length/Depth
3.75 in
Product Height
7.81 in
Product Width
3.75 in
Product Weight
4.4 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
For use with outside rail tray
Trade size
4"
Material
Cast iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.