Knowledge Search
Download document () of 20
We make what matters work*

LCCF1

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 1/2", For use with inside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF1
UPC
782274130873
Product Length/Depth
1.63 in
Product Height
3.13 in
Product Width
1.63 in
Product Weight
0.72 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
For use with inside rail tray
Trade size
1/2"
Material
Cast iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.