Knowledge Search
Download document () of 20
We make what matters work*

LCCF5

Eaton Crouse-Hinds series LCCF cable tray conduit clamp, Cast iron, 1-1/2", For use with inside rail tray

General specifications

Product Name
Eaton Crouse-Hinds series LCCF cable tray conduit clamp
Catalog Number
LCCF5
UPC
782274130934
Product Length/Depth
2.75 in
Product Height
4.75 in
Product Width
2.75 in
Product Weight
1.85 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
For use with inside rail tray
Trade size
1-1/2"
Material
Cast iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.