Knowledge Search
Download document () of 20
We make what matters work*

LD3600

Eaton Series C complete molded case circuit breaker, L-frame, LD, Complete breaker, Fixed thermal, Fixed magnetic trip, Three-pole, 600 A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, Aluminum, Line and load, 50/60 Hz

General specifications

Product Name
Eaton Series C complete molded case circuit breaker
Catalog Number
LD3600
UPC
786679341827
Product Length/Depth
8.25 in
Product Height
8 in
Product Width
8.25 in
Product Weight
16 lb
Certifications
UL 489

Product specifications

Amperage Rating
600 A
Voltage rating
600 Vac, 250 Vdc
Trip Type
T186
Circuit breaker type
LD
Circuit breaker frame type
Complete breaker
Series
Series C
Terminals
Line and load
Frame
L
Frequency rating
50 to 60 Hz
Terminal material
Aluminum
Interrupt rating
35 kAIC at 480 Vac
65 kAIC at 240 Vac
Number of poles
Three-pole

Export product specification