Eaton Series C molded case circuit breaker frame, L-frame, LD, Frame only, Fixed thermal, fixed magnetic trip type, Three-pole, 600 A, 600 Vac, 250 Vdc, 65 kAIC at 240 Vac, 35 kAIC at 480 Vac, Line and load, 50/60 Hz
| Product Name |
Eaton Series C molded case circuit breaker frame
|
| Catalog Number |
LD3600F
|
| UPC |
786679148204
|
| Product Length/Depth |
8.25 in
|
| Product Height |
8.25 in
|
| Product Width |
8.25 in
|
| Product Weight |
17 lb
|
| Certifications |
UL 489
|
| Amperage Rating |
600 A
|
| Voltage rating |
600 Vac, 250 Vdc
|
| Trip Type |
T186
|
| Circuit breaker type |
LD
|
| Circuit breaker frame type |
Frame only
|
| Series |
Series C
|
| Terminals |
Line and load
|
| Frame |
L
|
| Frequency rating |
50 to 60 Hz
|
| Interrupt rating |
65 kAIC at 240 Vac
35 kAIC at 480 Vac |
| Number of poles |
Three-pole
|
| Type |
Frame only
|