Download document () of 20
We make what matters work*

LE215AB04T

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:15 kV, Max phase-to-ground:8.3 kV, AC 1 min:34 kV, DC 15 min:34 kV, Impulse:95 kV, Max corona:11 kV, Test:Yes, 0.61 inch, 0.97 inch, 15.5 mm, 24.6 mm, #2 AWG, #1 AWG, 20 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE215AB04T
UPC
194006008266
Product Length/Depth
15.25 in
Product Height
18 in
Product Width
15.25 in
Product Weight
2.26 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Solid or compact conductor size
#1 AWG
Stranded or compressed conductor size
#2 AWG
Current rating
200 A
DC 15 minute withstand
34 kV
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
Standard pack
20 pack
Standard voltage class
15 kV

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com