Download document () of 20
We make what matters work*

LE215AB09

Eaton Cooper Power series loadbreak elbow,15KV,200A,LB,.61-.97,4/0-250

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE215AB09
UPC
786689673802
Product Length/Depth
15.25 in
Product Height
18 in
Product Width
15.25 in
Product Weight
2.238 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Cable insulation diameter - max
0.97 in
Cable insulation diameter - min
0.61 in
Solid or compact conductor size
250 AWG
Stranded or compressed conductor size
4/0 AWG
Connector material
Rubber
Current rating
200 A
DC 15 minute withstand
34 kV
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
8.3 kV
Nominal current according to en 50180/en 50181
200 A
Number of conductors
1
Number of poles
1
Operating temperature
55°C
Power frequency
60 Hz
Rated voltage
15 KV
Standard pack
20 pack
Temperature rating
55°C
Standard voltage class
15 kV
Features
Flex Center

Export product specification

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com