Download document () of 20

LE225CC08T

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:25 kV, Max phase-to-ground:15.2 kV, AC 1 min:40 kV, DC 15 min:78 kV, Impulse:125 kV, Max corona:19 kV, Test:Yes, 0.75 inch, 1.08 inch, 19.1 mm, 27.4 mm, 3/0 AWG, 4/0 AWG, 20 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE225CC08T
UPC
194006001359
Product Length/Depth
15.25 in
Product Height
18 in
Product Width
15.25 in
Product Weight
2.646 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
40 kV
Basic impulse level
125 kV
Cable insulation diameter - max
1.08 in
Cable insulation diameter - min
0.75 in
Solid or compact conductor size
4/0 AWG
Stranded or compressed conductor size
3/0 AWG
Current rating
200 A
DC 15 minute withstand
78 kV
Maximum rating phase-to-ground
15.2 kV
Corona voltage level - min
19 kV
Standard pack
20 pack
Standard voltage class
25 kV
Features
Flex Center

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com