Download document () of 20
We make what matters work*

LE235D06

Eaton Cooper Power series loadbreak elbow, 200 A, Std V:35 kV, Max phase-to-ground:21.1 kV, AC 1 min:50 kV, DC 15 min:103 kV, Impulse:150 kV, Max corona:26 kV, Test:No, 0.995 inch, 1.18 inch, 25.27 mm, 29.97 mm, 1/0 AWG, 2/0 AWG, 10 pack

General specifications

Product Name
Eaton Cooper Power series loadbreak elbow
Catalog Number
LE235D06
UPC
194006011594
Product Length/Depth
12.88 in
Product Height
4.38 in
Product Width
10 in
Product Weight
4.823 lb
Compliances
Not Applicable
Certifications
IEEE 386

Product specifications

Type
Loadbreak elbow
AC 1 minute voltage withstand
50 kV
Basic impulse level
150 kV
Cable insulation diameter - max
1.18 in
Cable insulation diameter - min
0.995 in
Solid or compact conductor size
2/0 AWG
Stranded or compressed conductor size
1/0 AWG
Current rating
200 A
DC 15 minute withstand
103 kV
Maximum rating phase-to-ground
21.1 kV
Corona voltage level - min
26 kV
Standard pack
10 pack
Standard voltage class
35 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com