Knowledge Search
Download document () of 20

LF1001-0017

Eaton LF Pressure Filter, LF1001.10VG.10.B.V.-.FS.A.-.S1.AE.30.2,5.V.-.B, 10 VG, Glass fiber fleece (VG), Viton, 464 psi (32 Bar), Bypass set at 51 psi (3.5 Bar)

General specifications

Product Name
Eaton LF Pressure Filter
Catalog Number
LF1001-0017
Product Length/Depth
262.02 mm
Product Height
586.52 mm
Product Width
219.99 mm
Product Weight
47.17 kg
Compliances
PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.
ATEX Directive 2014/34/EU
AD 2000

Product specifications

Connection type
3" SAE/ANSI flange
Filter type
Low pressure filter
Material
EN-GJS-400-18-LT
Retention rating
7.0 µm
Application
Mounted in suction, pressure and return lines
Specification
Standard
Code stamp
None
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Fluid group (DGRL 2014/68/EU)
2
Indicator type
Electrical/Visual
Sealing material
Viton
Element collapse rating
145 psi (10 Bar)
Operating temperature - max
100 °C
Operating temperature - min
-10 °C
Valve configuration options
Bypass set at 51 psi (3.5 Bar)
Operating pressure - max
464 psi (32 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.