Download document () of 20
We make what matters work*
Discontinued

LFHSKW3

Eaton Exceder LED3 Low frequency sounder strobe, wall, white, 110 cd, FIRE, indoor

A newer version of this product is available:

General specifications

Product Name
Eaton Exceder LED3 Low frequency sounders and sounder strobes
Catalog Number
LFHSKW3
UPC
786697262746
Product Length/Depth
1.4 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.144 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
FCC
ICES
ULC
RoHS
CSFM
UL
Mounting Method
Wall
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.29
Voltage
24 V
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
110 cd
520 Hz modes of operation
T3 (fire)
T4 (CO)
T3/T4 Sync Control
Continuous
Application
Sleeping areas
Sound level (dBA)
80 dB

Export product specification