Download document () of 20

LFI215

Eaton Cooper Power series loadbreak rotatable feedthru insert, EPDM rubber, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34 kV, DC 15 min: 53 kV, BIL: 95 kV, Corona: 11 kV, 200 A, Individual box kit

General specifications

Product Name
Eaton Cooper Power series loadbreak rotatable feedthru insert
Catalog Number
LFI215
UPC
194006013215
Product Length/Depth
7.1 in
Product Height
10.4 in
Product Width
3.7 in
Product Weight
5.971 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Product specifications

Type
Loadbreak rotatable feedthru insert
AC 1 minute voltage withstand
34 kV
Basic impulse level
95 kV
Current rating
200 A
DC 15 minute withstand
53 kV
Material
EPDM rubber
Maximum rating phase-to-ground
8.3 kV
Corona voltage level - min
11 kV
With bail
Yes
Standard voltage class
15 kV
Packaging
Individual box kit

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com