Download document () of 20
We make what matters work*

LHNW3

Eaton Exceder LED3 horn, wall, white, 12/24 VDC, indoor

General specifications

Product Name
Eaton Exceder LED3 horn
Catalog Number
LHNW3
UPC
786697262364
Product Length/Depth
1.2 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.29 lb
Certifications
UL

Product specifications

Type of horn
Horn
Housing color
White
Housing material
UV stabilized plastic
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Tones
Continuous/Code 3
Voltage
12 V
24 V
Approvals
UL
RoHS
ULC
ICES
NFPA
CSFM
FCC
Sound Level (dBA)
95
90

Export product specification