Download document () of 20
We make what matters work*
To be discontinued

LHSRC3

Eaton Exceder LED3 horn strobe, LED, ceiling, red, FIRE, clear lens, 90/95 cd, 24V, indoor

Replacement options:

General specifications

Product Name
Eaton Exceder LED3 horn strobe
Catalog Number
LHSRC3
UPC
786697262456
Product Length/Depth
1.85 in
Product Height
6.26 in
Product Width
6.26 in
Product Weight
0.578 lb
Compliances
UL

Product specifications

Compliance and standards
ICES
UL
ULC
CSFM
RoHS
FCC
Type of horn strobe
Horn strobe
Housing color
Red
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.044/0.061/0.169/0.267
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Ceiling
Candela settings
15 cd
30 cd
75 cd
95 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
90
95

Export product specification