Download document () of 20
We make what matters work*
To be discontinued

LHSW3

Eaton Exceder LED3 horn strobe, LED, wall, white, FIRE, clear lens, 15/30/75/110 cd, 24V, indoor

General specifications

Product Name
Eaton Exceder LED3 horn strobe
Catalog Number
LHSW3
UPC
786697262425
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.374 lb
Compliances
UL

Product specifications

Compliance and standards
ICES
NFPA
FCC
ULC
CSFM
RoHS
UL
Type of horn strobe
Horn strobe
Housing color
White
Housing material
UV stabilized plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.034/0.046/0.105/0.197
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Mounting Method
Wall
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V
Tones
Continuous Horn or Temporal (Code 3)
Sound Level (dBA)
90
95

Export product specification