Eaton Crouse-Hinds series lay-in grounding lug, #1/0-8 AWG, Copper
| Product Name |
Eaton Crouse-Hinds series lay-in grounding lug
|
| Catalog Number |
LL108C
|
| UPC |
662277076661
|
| Product Length/Depth |
1.5 in
|
| Product Height |
0.6 in
|
| Product Width |
1.1 in
|
| Product Weight |
0.16 lb
|
| Certifications |
cULus Listed
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Lug conductor range |
#1/0-8 AWG
|
| Lug material |
Copper
|