Knowledge Search
Download document () of 20
We make what matters work*

LL17 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LL shape, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL17 SA
UPC
782274523613
Product Length/Depth
4.56 in
Product Height
2.25 in
Product Width
1.375 in
Product Weight
0.38 lb
Certifications
UL514B
CSA C22.2 No. 18
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LL
Trade size
1/2"
Material
Copper-free aluminum

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.