Knowledge Search
Download document () of 20
We make what matters work*

LL200M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LL shape, SnapPack pre-assembled body and integral gasket cover, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LL200M CG
UPC
662277002523
Product Length/Depth
10.5 in
Product Height
4.12 in
Product Width
3.31 in
Product Weight
4.97 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
LL
Trade size
2"
Material
Malleable iron
Special features
SnapPack pre-assembled body and integral gasket cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.