Knowledge Search
Download document () of 20
We make what matters work*

LL27 SA

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Copper-free aluminum, LL shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LL27 SA
UPC
782274524016
Product Length/Depth
5.19 in
Product Height
2.44 in
Product Width
1.63 in
Product Weight
0.46 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LL
Trade size
3/4"
Material
Copper-free aluminum

Export product specification