Knowledge Search
Download document () of 20
We make what matters work*

LL67 CG

Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover, Feraloy iron alloy, LL shape, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 SnapPack conduit outlet body, gasket and cover
Catalog Number
LL67 CG
UPC
782274141411
Product Length/Depth
8.13 in
Product Height
4.13 in
Product Width
3.13 in
Product Weight
2.23 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LL
Trade size
2"
Material
Feraloy iron alloy

Export product specification