Knowledge Search
Download document () of 20
We make what matters work*

LMB-MP40

Eaton Crouse-Hinds series V-Spring multi-purpose bolt-on fixture mount, Horizontal

General specifications

Product Name
Eaton Crouse-Hinds series V-Spring multi-purpose bolt-on fixture mount
Catalog Number
LMB-MP40
UPC
662276512115
Product Length/Depth
13.25 in
Product Height
7.5 in
Product Width
7.25 in
Product Weight
2.83 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Type
Horizontal

Export product specification