Knowledge Search
Download document () of 20
We make what matters work*

LNR1

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR1
UPC
782274705323
Product Length/Depth
1.19 in
Product Height
0.88 in
Product Width
0.88 in
Product Weight
0.006 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Polypropylene
Trade size
1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.