Knowledge Search
Download document () of 20
We make what matters work*

LNR4

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR4
UPC
782274705354
Product Length/Depth
2.06 in
Product Height
1.75 in
Product Width
1.75 in
Product Weight
0.03 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Polypropylene
Trade size
1-1/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.