Knowledge Search
Download document () of 20
We make what matters work*

LNR7

Eaton Crouse-Hinds series LNR conduit liner, Polypropylene, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series LNR conduit liner
Catalog Number
LNR7
UPC
782274705385
Product Length/Depth
2.88 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.09 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Polypropylene
Trade size
2-1/2"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.