Knowledge Search
Download document () of 20

LP-CC-5

Eaton Bussmann Series Class CC fuse, LP-CC, time-delay, dual-element current limiting fuse, 5 A, rejection style fuse, interrupting rating of 200 kA at 600 Vac and 20 kA at 150 Vdc

General specifications

Product Name
Eaton Bussmann series LP-CC fuse
Catalog Number
LP-CC-5
UPC
051712180337
EAN
5027590446877
Product Length/Depth
0.41 in
Product Height
1.5 in
Product Width
0.41 in
Product Weight
0.15 lb
Compliances
CE Marked
RoHS Compliant
Certifications
UL Listed
CSA Certified

Product specifications

Amperage Rating
5 A
Number of elements
Dual
Class
Class CC
Interrupt rating
200 kAIC at 600 Vac
20 kAIC at 150 Vdc
Fuse indicator
Non-indicating
Connection
Ferrule end x ferrule end
Response time
12 sec at 200%
Material
Melamine tube
Packaging type
Standard
Quantity
10
Voltage rating
600 Vac, 150 Vdc
Type
Current-limiting time-delay fuse
Special features
Rejection style
Application
Specialized circuits and industrial control

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Contact information

+1-636-394-2877