Download document () of 20
We make what matters work*

LPC215X

Eaton Cooper Power series loadbreak protective cap, Drain wire, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34.0 kV, DC 15 min: 53.0 kV, BIL: 95.0 kV, Min corona: 11.0 kV, 0, Individual box kit, 200 A

General specifications

Product Name
Eaton Cooper Power series loadbreak protective cap
Catalog Number
LPC215X
UPC
194006016230
Product Length/Depth
2.8 in
Product Height
5.8 in
Product Width
3.2 in
Product Weight
3.228 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Product specifications

Special features
Drain wire
Type
Loadbreak protective cap
Standard pack
Individual box kit
AC 1 minute voltage withstand
34.0 kV
Basic impulse level
95.0 kV
DC 15 minute withstand
53.0 kV
Current rating
200 A
Rating phase-to-ground - max
8.3 kV
Corona voltage level - min
11.0 kV
Standard voltage class
15 kV

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com