Download document () of 20
We make what matters work*

LPC615

Eaton Cooper Power series cleer protective cap, 15 kV, Phase to ground: 8.3 kV, AC 1 min: 34.0 kV, DC 15 min: 53.0 kV, BIL: 95.0 kV, Min corona: 11.0 kV, Individual box kit, 600 A

General specifications

Product Name
Eaton Cooper Power series cleer protective cap
Catalog Number
LPC615
UPC
194006016681
Product Length/Depth
8.7 in
Product Height
3.7 in
Product Width
3.25 in
Product Weight
2.167 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Additional Specifications

Type
Cleer protective cap

Electrical Ratings

AC 1 minute voltage withstand
34.0 kV
Basic impulse level
95.0 kV
Current rating
600 A
Rating phase-to-ground - max
8.3 kV
Standard voltage class
15 kV

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com