Download document () of 20
We make what matters work*

LPF215H

Eaton Cooper Power series loadbreak portable feedthru, Loadbreak, EPDM rubber external/insulation, copper internal current-carrying parts, Horizontal, SS bracket, 15 kV, BIL: 95 kV, 200 A, Positions: 2

General specifications

Product Name
Eaton Cooper Power series loadbreak portable feedthru
Catalog Number
LPF215H
UPC
194006016711
Product Length/Depth
6 in
Product Height
7.4 in
Product Width
5.4 in
Product Weight
4.777 lb
Compliances
Not Applicable
Certifications
IEEE Std 386

Application

Application
Loadbreak

Descriptions

Material
EPDM rubber external/insulation, copper internal current-carrying parts
Number of interfaces
2
Type
Loadbreak portable feedthru

Electrical Ratings

Basic impulse level
95 kV
Current rating
200 A
Voltage rating
15 kV

Mounting

Mounting
Horizontal, SS bracket

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com