Knowledge Search
Download document () of 20
We make what matters work*

LPJ-100SP

Eaton Bussmann series LPJ fuse, Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 100 A, non-idicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-100SP
UPC
051712523400
Product Length/Depth
1.156 in
Product Height
4.625 in
Product Width
1.156 in
Product Weight
0.3 lb
Compliances

General information

Class
Class J

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.