Knowledge Search
Download document () of 20

LPJ-20SPI

Eaton Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 20 A, indicating fuse, interrupting rating of 300 kA at 600 Vac

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-20SPI
UPC
051712626330
EAN
5027590245371
Product Length/Depth
2.25 in
Product Height
0.81 in
Product Width
0.81 in
Product Weight
0.105 lb
Compliances
CE Marked
RoHS Compliant

Electrical rating

Amperage Rating
20 A
Interrupt rating
100 kAIC Vdc
300 kAIC at 600 Vac
Response time
10 sec at 500%
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class J
Connection
Ferrule end x ferrule end
Fuse indicator
Non-indicating
With Indicator
Special features
Non-indicating, High in-rush current motor protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.