Knowledge Search
Download document () of 20

LPJ-80SP

Eaton Bussmann series LPJ fuse, Bussmann Series Class J fuse, LPJ, time-delay, dual-element current limiting fuse, 80 A, non-idicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series LPJ fuse
Catalog Number
LPJ-80SP
UPC
051712523387
Product Length/Depth
4.63 in
Product Height
1.13 in
Product Width
1.13 in
Product Weight
0.35 lb
Compliances
Certifications
UL Listed
CSA Certified

Electrical rating

Amperage Rating
80 A
Interrupt rating
300 kAIC
Voltage rating
600 V

Physical details

Packaging type
Standard

General information

Class
Class J
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.