Knowledge Search
Download document () of 20

LPS-RK-110SP

Eaton Bussmann Series Class RK1 fuse, LPS-RK, time-delay, dual-element, current limiting fuse, 110 A, non-indicating fuse, interrupting rating of 300 kA at 600 Vac and 100 kA at 300 Vdc

General specifications

Product Name
Eaton Bussmann series LPS-RK fuse
Catalog Number
LPS-RK-110SP
UPC
051712548465
Product Length/Depth
9.63 in
Product Height
1.61 in
Product Width
1.61 in
Product Weight
2 lb
Compliances
CE Marked

Electrical rating

Amperage Rating
110 A
Interrupt rating
100 kAIC at 300 Vdc
300 kAIC at 600 Vac
Voltage rating
600 Vac, 300 Vdc

Physical details

Fuse type
Time delay
Current-limiting
Number of elements
Dual
Packaging type
Standard

General information

Class
Class RK1
Connection
Blade end x blade end
Fuse indicator
Non-indicating
Quantity
1
Special features
Electrically isolated end cap

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.