Download document () of 20
We make what matters work*

LPS3500L

Eaton Definite purpose complete molded case circuit breaker, LP, Fixed thermal, fixed magnetic trip type, Three-pole, 500A, 600 Vac, 65 kAIC, Line and load, Definite purpose

General specifications

Product Name
Eaton Definite purpose complete molded case circuit breaker
Catalog Number
LPS3500L
UPC
786685674049
Product Length/Depth
8.25 in
Product Height
8.25 in
Product Width
8.25 in
Product Weight
16 lb
Certifications
UL 489

Delivery program

Amperage Rating
500 A
Number of poles
Three-pole
Type
Complete breaker

General information

Circuit breaker type
LP
Class
Definite purpose
Trip Type
T186

Technical data - Electrical

Voltage rating
600 Vac

Technical data - Mechanical - Terminals

Terminals
Line and load

Technical information

Interrupt rating
65 kAIC

Export product specification

Need product support?

Support from Eaton

Technical Support Information

Questions before you buy?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Questions on a product you own?
877-386-2273 Opt 2, Opt 1
TRC@eaton.com

Replacement parts are available for this product:
877-386-2273 Opt 2, Opt 1
TRC@eaton.com