Knowledge Search
Download document () of 20
We make what matters work*

LR100M CG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LR shape, SnapPack pre-assembled body and integral gasket cover, 1"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LR100M CG
UPC
662277002554
Product Length/Depth
6.2 in
Product Height
2.65 in
Product Width
1.9 in
Product Weight
1.57 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Shape
LR
Trade size
1"
Material
Malleable iron
Special features
SnapPack pre-assembled body and integral gasket cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.