Knowledge Search
Download document () of 20
We make what matters work*

LR125M

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, LR shape, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LR125M
UPC
782274756066
Product Length/Depth
8.12 in
Product Height
2.75 in
Product Width
2.75 in
Product Weight
3.32 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Shape
LR
Trade size
1-1/4"
Material
Malleable iron

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.