Knowledge Search
Download document () of 20
We make what matters work*

LR28

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LR28
UPC
782274528014
Product Length/Depth
5.56 in
Product Height
2.31 in
Product Width
1.69 in
Product Weight
1.46 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LR
Trade size
3/4"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.