Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LR shape, 1"
Product Name |
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
|
Catalog Number |
LR37
|
UPC |
782274528403
|
Product Length/Depth |
6 in
|
Product Height |
2.75 in
|
Product Width |
1.88 in
|
Product Weight |
1.72 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Shape |
LR
|
Trade size |
1"
|
Material |
Feraloy iron alloy
|