Knowledge Search
Download document () of 20
We make what matters work*

LR78

Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body, Feraloy iron alloy, LR shape, 2-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit outlet body
Catalog Number
LR78
UPC
782274529608
Product Length/Depth
13.94 in
Product Height
6.69 in
Product Width
4.44 in
Product Weight
15.6 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LR
Trade size
2-1/2"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.