Knowledge Search
Download document () of 20
We make what matters work*

LR87

Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body, Feraloy iron alloy, LR shape, 3"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 7 conduit outlet body
Catalog Number
LR87
UPC
782274529707
Product Length/Depth
10.5 in
Product Height
5.75 in
Product Width
4.38 in
Product Weight
10.7 lb
Certifications
CSA C22.2 No. 18
UL514B
UL50E

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
12

Product specifications

Shape
LR
Trade size
3"
Material
Feraloy iron alloy

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.