Download document () of 20
We make what matters work*

LS2R338H3N1A

Eaton Cooper Power series two-position ring mount loadbreak switch, Three-phase, 60 Hz, 300 A, Ring mount, Hotstick operable, No indicator plate, Standard, Individually boxed

General specifications

Product Name
Eaton Cooper Power series two-position ring mount loadbreak switch
Catalog Number
LS2R338H3N1A
UPC
194006018036
Product Length/Depth
8.29 in
Product Height
18.6 in
Product Width
4.88 in
Product Weight
11.981 lb
Compliances
Not Applicable
Certifications
IEEE Std C37.74

Accessories

Handle options
Hotstick operable

Additional Specifications

Packaging
Individually boxed

Descriptions

Index plate
No indicator plate
Number of decks
Three
Switch style
Standard
Switch type
Two-position loadbreak switch

Electrical Ratings

AC 60 Hz 1 minute withstand
95 kV
Continuous current rating
300 A
Current rating
300 A
Frequency rating
60 Hz
Phases
Three
Short-circuit rating
12 kA
Voltage (phase-phase) - max
38 kV

Mounting

Mounting configuration
Ring mount
Mounting orientation
Horizontal

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Learn more about our products

Tel: +52 33 3770 3670

Email: Ventaspowersystems@Eaton.com