Download document () of 20
We make what matters work*

LSPKR

Eaton Exceder LED3 high fidelity speaker, wall, red, FIRE, 25/70V, indoor

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker
Catalog Number
LSPKR
UPC
786697107580
Product Length/Depth
1.3 in
Product Height
6.1 in
Product Width
4.55 in
Product Weight
1.444 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
UL
ULC
FCC
ICES
CSFM
Mounting Method
Wall
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
FIRE
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
75, 79, 82, 85, 87

Export product specification