Download document () of 20
We make what matters work*

LSPKRC-AL

Eaton Exceder LED3 high fidelity speaker, ceiling, red, ALERT, 25/70V, indoor

General specifications

Product Name
Eaton Exceder LED3 high fidelity speaker
Catalog Number
LSPKRC-AL
UPC
786697109959
Product Length/Depth
1.5 in
Product Height
6.25 in
Product Width
6.25 in
Product Weight
1.484 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
ULC
CSFM
UL
FM
Mounting Method
Ceiling
Housing color
Red
Housing material
UV stabilized plastic
Frequency range - max
8000 Hz
Frequency range - min
300 Hz
Taps (Selectable)
1/8, 1/4, 1/2, 1, 2
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Type of speaker
High fidelity
Voltage
70 V
25 V
Application
Sleeping areas
Sound level (dBA)
75/79/82/85/87

Export product specification