Download document () of 20
We make what matters work*
Discontinued

LSTR3-A

Eaton Exceder LED3 strobe, LED, wall, red, AGENT, clear lens, indoor

General specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTR3-A
UPC
786697263835
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.328 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
UL
ULC
Mounting Method
Wall
Housing color
Red
Housing material
UV Stabilized Plastic
Lens color
Clear
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Lettering
AGENT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.