Download document () of 20
We make what matters work*

LSTR3-ALA

Eaton Exceder LED3 strobe, LED, wall, red, ALERT, amber lens, indoor

General specifications

Product Name
Eaton Exceder LED3 strobe
Catalog Number
LSTR3-ALA
UPC
786697263873
Product Length/Depth
1.3 in
Product Height
4.54 in
Product Width
2.78 in
Product Weight
0.328 lb
Compliances
Not Applicable

Product specifications

Compliance and standards
CSFM
ULC
UL
Mounting Method
Wall
Housing color
Red
Housing material
UV Stabilized Plastic
Lens color
Amber
Lens material
Lexan
Lamp type
LED
Current draw (DC)
0.030/0.040/0.100/0.195
Lettering
ALERT
Operating Temperature
32°F to 122°F (0°C to 50°C)
Indoor/outdoor
Indoor
Candela settings
15 cd
30 cd
75 cd
110 cd
Voltage
24 V

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.