Eaton Crouse-Hinds series LT liquidtight connector, Straight, Copper-free aluminium, Corro-free epoxy powder coat finish, 1-1/2"
| Product Name |
Eaton Crouse-Hinds series LT liquidtight connector
|
| Catalog Number |
LT-150
|
| UPC |
662283010031
|
| Product Length/Depth |
0.01 mm
|
| Product Height |
0.01 mm
|
| Product Width |
0.01 mm
|
| Product Weight |
0.175 kg
|
| Area classification |
Hazardous/Classified Locations
|
| Standards type |
NEC/CEC
|
| Material |
Copper-free aluminum
|
| Trade size |
1-1/2"
|