Knowledge Search
Download document () of 20
We make what matters work*

LT10090DC

Eaton Crouse-Hinds series liquidtight connector, FMC, 90° angle, Non-insulated, Zinc die cast, 1"

General specifications

Product Name
Eaton Crouse-Hinds series liquidtight connector
Catalog Number
LT10090DC
UPC
662277000666
Product Length/Depth
1.73 in
Product Height
1.73 in
Product Width
1.48 in
Product Weight
0.43 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
90° angle
Material
Zinc die cast
Insulator
Non-insulated
Trade size
1"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.