Knowledge Search
Download document () of 20
We make what matters work*

LT150G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Malleable iron, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT150G
UPC
784564260055
Product Length/Depth
2.38 in
Product Height
2.44 in
Product Width
2.44 in
Product Weight
0.72 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Non-insulated
Trade size
1-1/2"
Ground lug material
Aluminum
Lug size
#4-14 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.