Knowledge Search
Download document () of 20
We make what matters work*

LT150NM

Eaton Crouse-Hinds series non-metallic liquidtight connector, Gray, FMC, Straight, Nylon, 1-1/2"

General specifications

Product Name
Eaton Crouse-Hinds series non-metallic liquidtight connector
Catalog Number
LT150NM
UPC
662277032230
Product Length/Depth
2.7 in
Product Height
2.67 in
Product Width
2.67 in
Product Weight
0.3 lb
Certifications
UL467
UL514B
cUL standard C22.2 No. 18F

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Color
Gray
Trade size
1-1/2"
Material
Nylon

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.