Knowledge Search
Download document () of 20
We make what matters work*

LT200G

Eaton Crouse-Hinds series Liquidator liquidtight connector, FMC, Straight, Aluminum ground lug, Non-insulated, #4-14 AWG lug size, Malleable iron, 2"

General specifications

Product Name
Eaton Crouse-Hinds series Liquidator liquidtight connector
Catalog Number
LT200G
UPC
784564260062
Product Length/Depth
2.5 in
Product Height
3 in
Product Width
3 in
Product Weight
1.01 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Conduit type
FMC
Connector type
Straight
Material
Malleable iron
Insulator
Non-insulated
Trade size
2"
Ground lug material
Aluminum
Lug size
#4-14 AWG

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.